IESNA:LM-63-2002
[TEST]P1198914
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-830-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 3000K, 900mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7016
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
971.5 1088.5 1216.5 1343.7 1449 1518.6 1553.4 1568.4 1582.4 1601.8
1628.3 1660.2 1701.8 1743.9 1789.3 1851.2 1940.1 2069.6 2261 2526.4
2878.7 3343.7 3977.8 4764.7 5272.2 5149.4 4772.9 4254.7 3695.5 3164.8
2622.1 2023.2 1384.7 813.9 330.1 83.1 0
971.5 1096.7 1235.9 1380.9 1495.9 1571.3 1608.5 1619.6 1625.4 1628.3
1635.6 1645.3 1657.8 1663.1 1680.1 1717.8 1784 1889.3 2059.9 2310.8
2648.6 3119.9 3828.9 4871 6256.7 6697.5 6341.8 5919.8 5452.9 4966.7
4249.4 3320.5 2314.2 1408.9 556.3 177.9 0
971.5 1115 1279.4 1447.1 1585.8 1669.9 1694.1 1679.1 1643.3 1591.6
1534.6 1480 1425.8 1375.6 1350.9 1380.4 1509 1737.1 2013.1 2271.6
2516.7 2802.3 3192.9 3756 4834.3 6125.7 5862.3 5236.4 4825.6 4544.3
4143.6 3564.1 2784.5 1938.1 757.9 124.7 0
971.5 1124.7 1324.3 1507 1653 1724 1722.6 1661.2 1564.1 1461.6
1364.4 1283.2 1220.4 1183.7 1219.9 1400.2 1707.1 2082.2 2478 2895.1
3351.4 3785.9 4200.6 4681.5 5392.5 6300.2 6476.6 6008.7 5483.9 4945.9
4306.9 3449 2433.1 1177.9 461.1 51.7 0
971.5 1139.7 1334 1526.4 1675.2 1746.8 1716.3 1608 1471.3 1361.5
1263.9 1186.1 1130.5 1117.9 1222.8 1500.7 1913.5 2432.1 3071.6 3848.7
4700.9 5577.1 6452.9 7240.3 8134.9 8957.5 9165.9 8789.3 8071.6 7114.1
5855 4121.3 2674.7 1479 713.4 82.6 0
971.5 1140.7 1336.4 1526.4 1670.4 1734.2 1703.3 1597.9 1462.1 1340.3
1242.6 1166.3 1116 1123.3 1269.2 1596.9 2069.6 2689.2 3476.6 4372.7
5286.2 6180.3 7079.8 8006.8 9055.2 9817.4 9860.4 9259.1 8211.3 6825.1
5376.1 3993.3 2609.5 1518.1 601.7 75.9 0
971.5 1140.7 1331.6 1514.8 1646.7 1707.1 1699.9 1631.7 1526.8 1411.8
1309.3 1233 1180.3 1175.9 1291 1579 2001.5 2506.5 3096.7 3751.1
4405.1 5061.9 5693.1 6327.3 7196.3 8047.9 8275.6 7851.7 7131 6192.9
5145.5 3988.4 3003.9 1788.8 679.1 59.9 0
971.5 1127.6 1305.5 1472.2 1593.1 1654.9 1674.7 1663.6 1617.7 1548.6
1471.7 1397.8 1334 1299.7 1331.6 1487.7 1771.4 2137.3 2527.3 2888.9
3237.8 3544.3 3833.3 4237.3 5005.8 5777.7 5678.2 5022.8 4417.6 3882.6
3214.6 2415.7 1620.6 788.3 221.4 27.1 0
971.5 1127.1 1286.1 1432.6 1538.4 1597.4 1631.2 1653 1664.1 1667.5
1661.7 1645.3 1625 1602.7 1599.3 1638.5 1758.4 1968.1 2262 2596.4
2979.7 3455.3 4083.6 4899.5 5756.9 5918.4 5020.3 3879.7 2853.6 2077.8
1630.8 1191.4 864.2 508.5 141.6 5.8 0
971.5 1100.5 1234.4 1357.7 1447.6 1501.7 1541.8 1576.6 1609 1650.1
1694.6 1739 1795.6 1849.7 1923.2 2032.9 2190.9 2416.6 2758.4 3224.3
3793.7 4454.4 5239.3 6117 6431.7 5968.1 4872.4 3656.4 2469.3 1781.1
1288.6 859.8 517.6 119.4 2.9 0 0
971.5 1097.6 1223.3 1329.6 1410.8 1460.1 1496.4 1534.1 1569.9 1610.9
1661.2 1715.3 1782.5 1856 1947.8 2078.8 2259.6 2504.1 2827 3240.2
3775.3 4416.7 5011.2 5356.3 5290.5 4784 3845.4 2789.8 1790.3 1272.6
878.2 550.5 306.4 66.7 0 0 0
971.5 1078.8 1192.9 1285.7 1354.8 1400.2 1431.6 1465.9 1502.2 1539.4
1586.3 1642.4 1707.6 1780.1 1867.1 1981.2 2134.4 2336.9 2596 2956
3425.4 3875.8 4096.7 4020.8 3754.5 3307.9 2604.2 1762.2 951.7 562.1
309.8 138.7 53.6 6.8 0 0 0
971.5 1067.7 1156.1 1220.9 1269.7 1299.2 1320 1347 1370.7 1393.4
1425.3 1467.9 1518.1 1566.5 1618.2 1681.5 1755.9 1845.4 1955.1 2064.8
2098.1 1987.9 1709.1 1381.8 1017.4 706.1 498.8 360.1 252.8 181.7
122.8 73.5 41.1 18.4 3.4 0 0
971.5 1040.1 1105.9 1154.2 1182.2 1196.7 1206.9 1211.2 1208.3 1197.2
1180.8 1172.1 1162.4 1139.2 1088.5 1016 940.6 868.5 806.7 764.6
743.4 724 697.4 652.5 618.2 591.6 509.4 412.8 272.6 190.9
136.3 94.7 62.8 27.1 3.9 0 0
971.5 1012.6 1059.9 1095.7 1115 1119.9 1108.8 1078.8 1030.5 967.6
900 845.3 809.6 787.8 770.4 744.8 708.1 672.8 645.2 630.7
630.7 634.6 635.6 631.7 603.2 540.4 473.7 429.2 361.5 290.5
210.7 138.2 75.4 29.5 1.9 0 0
971.5 990.3 1013.1 1039.2 1058 1056.1 1030.5 980.7 920.3 863.7
816.8 783.5 764.1 749.6 732.7 706.6 669.9 625.4 581.9 547.6
529.2 531.7 546.6 556.8 552.9 536 499.3 439.8 373.6 311.3
252.8 198.6 144.5 84.1 36.2 0 0
971.5 960.4 967.6 986 1006.3 1016 1001 968.1 931.4 898.5
865.2 827.5 788.3 750.1 712.9 673.8 630.7 585.3 542.3 507
475.6 449 426.3 411.8 407.4 406 398.3 380.9 350.9 308.8
238.3 163.4 90.4 47.8 17.4 0 0
971.5 940.6 922.7 926.5 956 993.7 1023.2 1025.6 1004.8 972
933.8 888.4 835.7 780.1 727.4 677.1 629.3 582.9 541.3 508.9
485.3 469.8 457.2 441.8 418.1 380.9 342.2 314.2 289 261
224.3 173.5 111.6 64.8 21.3 0 0
971.5 916.9 875.3 869 898 971 1049.3 1086 1074.9 1033.4
983.6 932.8 879.2 819.7 760.3 702.3 647.7 597.4 553.4 519.6
494 476.1 468.8 464 453.4 430.2 402.1 370.2 337.8 300.1
254.2 198.2 146 91.8 30 0 0
971.5 894.2 831.8 800.9 815.9 889.3 997.1 1083.6 1104.4 1068.2
1007.7 949.7 896.1 840 784.4 728.9 673.8 620.1 573.2 537.5
507.5 487.7 473.2 466.9 457.7 440.8 416.6 389.6 360.1 327.2
281.8 223.8 164.3 90.4 28 1 0
971.5 873.9 805.2 764.6 770.4 836.2 935.7 1022.7 1071.5 1058
1007.3 949.7 896.1 842.9 790.7 738.5 684.4 631.2 584.8 545.7
512.3 489.6 472.7 462.5 451.9 432.6 404.1 373.1 342.2 305.9
261 202 146.9 78.3 21.3 0 0
971.5 870 788.3 731.8 721.1 764.6 842.4 931.4 990.3 996.1
964.7 915.9 867.6 822.6 778.2 730.3 680 629.3 582.4 542.3
508 483.3 462.1 442.7 419.5 385.2 337.4 281.8 229.6 186.6
144 96.2 58.5 29.5 2.4 0 0
971.5 846.3 745.8 666.5 627.4 629.3 653.9 687.3 713.9 727.9
727.9 710.5 688.3 664.6 638.5 610.9 583.9 554.4 519.1 482.8
448 408.4 367.3 331.6 295.3 246.5 198.2 162.9 134.8 107.3
78.8 48.8 22.7 6.3 0 0 0
971.5 828.9 713.4 617.2 557.8 532.1 523.9 523 520.1 515.7
506.5 489.1 468.3 443.7 414.7 391 367.8 349.9 338.3 333.5
327.2 313.7 291.9 264.4 231.5 197.2 165.3 137.3 110.7 86.5
61.9 34.8 15 2.4 0 0 0
971.5 820.2 691.6 586.8 517.6 483.3 465.4 450 432.6 413.2
395.8 381.8 365.9 352.8 337.4 321.9 305.5 284.2 260.5 240.7
220.4 202 186.1 173.5 159.5 142.1 122.8 103.4 82.6 63.3
43 27.1 13 0.5 0 0 0
971.5 813 678.6 570.8 498.3 459.6 436 413.2 391.5 369.7
349 331.1 314.2 297.2 281.8 266.8 250.8 234.4 218.9 202.5
187 173.5 161.4 148.4 132.9 119.4 103.9 86.5 66.7 49.3
35.8 21.3 7.2 0 0 0 0
971.5 819.7 682.9 573.2 494.9 449.5 419 395.8 376 356.7
337.4 319 300.1 283.2 267.8 252.3 236.3 218.9 201.5 183.7
168.2 155.1 144 134.4 124.7 114.1 99.6 83.6 69.6 57.5
44.5 30.4 11.1 0 0 0 0
971.5 823.6 687.8 576.6 493 437.9 405.5 384.7 366.4 347
328.7 310.3 293.9 278.4 263.9 248.4 233 215.6 198.2 180.8
165.3 154.2 145 137.3 128.1 115.5 98.6 84.6 73.9 62.8
49.3 32.9 13 3.9 0 0 0
971.5 823.6 693.1 581 491.5 428.7 394.4 374.6 356.2 337.8
317.5 300.1 285.2 268.7 252.8 236.8 220.4 204 187.5 172.1
159.5 151.3 143.5 135.3 122.8 105.4 84.1 73.9 63.3 51.7
37.7 19.8 8.2 1.9 0 0 0
971.5 840 713.9 601.3 503.6 430.6 392 371.2 352.8 337.4
319.5 302.6 286.1 270.2 253.7 237.8 221.4 205.4 190.4 176.9
165.8 157.1 148.4 137.7 122.3 97.6 73.5 63.3 53.2 42
30 17.4 9.2 3.9 1 0 0
971.5 849.7 727.9 615.3 514.3 437.4 394.4 371.7 353.8 337.4
320.4 304 288.1 272.1 256.6 241.2 225.2 209.8 195.3 182.2
171.1 161.9 152.2 140.2 123.2 97.6 72.5 62.3 51.7 41.1
28.5 16.9 9.7 4.8 2.4 0 0
971.5 853.6 737.1 627.4 523.9 449.5 396.3 374.1 354.3 340.3
324.3 308.4 292.9 277.4 262.4 247.9 232.5 217 202.5 188
176.4 166.7 156.6 145.5 124.7 99.1 76.8 67.2 56.1 44.9
31.9 19.3 11.6 7.2 4.3 1.9 0
971.5 880.6 779.1 674.2 570.3 479 414.7 378.9 359.6 344.1
330.1 315.6 301.1 286.6 271.6 256.6 241.7 226.2 212.2 198.6
186.6 175.4 164.3 151.8 136.3 116.5 91.8 78.3 66.7 55.1
42 26.6 16.4 10.6 7.7 3.9 0
971.5 900.9 817.3 724 624.5 529.7 450.5 391 361.5 344.1
330.1 316.1 302.1 287.6 273.1 257.6 241.2 226.2 211.7 198.2
187 175.4 163.4 149.8 134.8 118.4 99.6 83.6 72 60.4
48.3 34.8 17.9 10.6 6.8 3.4 0
971.5 920.3 861.8 787.8 705.2 614.3 525.4 439.8 375.1 347.5
331.1 316.1 302.1 287.6 272.1 257.1 241.2 225.2 209.8 193.3
177.9 163.4 149.8 137.3 126.6 114.1 98.6 82.2 66.7 54.6
44 32.9 18.4 8.2 4.3 1.4 0
971.5 951.2 923.2 880.1 810.5 730.8 651 569.8 464.5 379.9
339.8 320.9 305.5 290.5 276 261 245.5 230.1 214.1 197.2
181.2 165.3 150.8 137.3 124.2 110.7 96.2 82.2 66.7 50.7
39.1 27.5 17.4 9.2 4.3 1.9 0
971.5 983.1 988.9 983.1 949.7 897.5 835.7 767 679.1 565.5
448 361 319.5 300.6 286.6 273.1 258.6 246 233.9 219.4
204.9 187 169.2 152.7 139.7 127.1 139.7 146.4 110.7 88.4
58.5 43 24.6 12.1 5.8 2.9 0
971.5 1014.5 1056.6 1090.9 1104.4 1093.8 1059.5 1014.5 972.5 922.2
845.3 740.9 618.7 494 392.9 339.3 323.8 312.2 291.9 273.6
259.5 247 229.1 216 227.6 236.3 199.1 151.3 91.8 68.6
51.2 37.2 25.1 14.5 7.2 2.4 0
971.5 1046.4 1125.2 1198.7 1253.3 1284.7 1286.6 1268.7 1251.8 1246.5
1243.1 1228.6 1200.1 1164.3 1118.9 1066.2 1000 936.7 914.5 997.6
1177.9 1349.5 1375.1 1191.9 841 498.3 294.3 185.1 128.1 93.8
71 51.2 34.8 19.8 7.7 1.9 0
971.5 1077.3 1188 1297.7 1389.6 1448.5 1476.6 1486.2 1495.9 1512.8
1538.9 1572.8 1613.4 1650.6 1687.8 1715.8 1760.3 1840 1988.9 2232.5
2548.6 2891.3 3225.7 3482.9 3512.8 3271.7 2808.6 2194.3 1532.2 957.5
556.3 331.1 188.5 71 21.7 1 0
971.5 1088.5 1216.5 1343.7 1449 1518.6 1553.4 1568.4 1582.4 1601.8
1628.3 1660.2 1701.8 1743.9 1789.3 1851.2 1940.1 2069.6 2261 2526.4
2878.7 3343.7 3977.8 4764.7 5272.2 5149.4 4772.9 4254.7 3695.5 3164.8
2622.1 2023.2 1384.7 813.9 330.1 83.1 0
